IESNA:LM-63-2002
[TEST]P1389070
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16544.8
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
113.6 135.5 188.0 358.4 961.7 1634.8 2255.5 2657.7 3055.4 3566.9 4218.2 4891.3 5826.7 6709.7 7452.8 8077.9 8654.9 9218.8 
9817.6 10608.8 11522.4 12383.5 12606.4 12234.9 11614.1 10906.0 10364.0 9909.4 8187.2 5341.5 2557.1 1237.0 655.7 266.6 153.0 
83.1 48.1 0.0 
113.6 139.9 188.0 349.7 891.7 1608.6 2189.9 2627.1 3055.4 3562.5 4152.6 4908.8 5796.1 6596.1 7352.3 7973.0 8545.6 9083.3 
9695.2 10460.2 11408.7 12291.7 12597.7 12226.1 11566.1 10884.2 10315.9 9839.5 8200.3 5354.7 2609.6 1237.0 660.0 257.9 148.6 
78.7 48.1 0.0 
113.6 135.5 179.2 340.9 817.4 1481.8 2146.2 2592.1 3020.5 3510.0 4095.8 4838.9 5608.2 6408.1 7068.2 7535.9 8007.9 8584.9 
9245.0 10023.0 11098.4 12335.4 12925.5 12685.1 11902.6 11124.6 10595.7 10162.9 8681.1 5896.7 3029.2 1398.8 664.4 249.2 157.4 
87.4 52.5 0.0 
113.6 135.5 170.5 292.9 703.8 1341.9 1940.8 2465.3 2915.6 3396.4 3960.3 4642.2 5354.7 6062.8 6661.6 7159.9 7496.5 8003.6 
8707.3 9590.3 10823.0 12108.1 13122.2 13174.6 12497.1 11587.9 10989.1 10591.3 9297.4 6963.2 3903.4 1774.7 782.4 284.1 157.4 
100.5 65.6 0.0 
113.6 135.5 166.1 249.2 511.4 1040.3 1643.6 2246.8 2736.3 3199.7 3719.8 4366.8 5048.7 5778.7 6395.0 6928.3 7299.8 7597.1 8038.5 
8764.2 9905.0 11500.5 13008.5 13559.3 13047.9 12125.6 11548.6 11150.8 9909.4 8156.6 5254.1 2391.0 1070.9 397.8 179.2 122.4 
87.4 0.0 
113.6 131.1 157.4 205.4 349.7 677.5 1228.3 1770.3 2373.5 2876.2 3352.7 3894.7 4511.0 5118.6 5822.4 6386.3 6836.5 7168.7 7413.5 
7841.8 8515.0 9730.2 11627.3 13144.0 13537.5 12628.3 11981.3 11496.1 10390.2 8838.5 6679.1 3947.1 1984.5 778.1 275.4 161.7 
118.0 0.0 
113.6 131.1 144.2 174.8 236.0 380.3 660.0 1114.6 1613.0 2163.7 2697.0 3274.0 3772.3 4314.3 4904.4 5507.6 6023.4 6495.5 6849.6 
7212.4 7667.0 8383.9 9529.1 11286.3 13043.5 13655.5 13283.9 12803.1 11094.0 9210.0 7356.6 5887.9 3737.3 1765.9 716.9 
231.7 157.4 0.0 
113.6 126.8 139.9 161.7 201.1 271.0 450.2 743.1 1184.6 1647.9 2168.1 2710.1 3239.0 3772.3 4296.8 4891.3 5407.1 5936.0 6377.5 6823.4 
7282.3 7885.6 8807.9 10171.7 12068.7 13476.3 13751.6 13598.6 12116.8 10001.2 7933.6 6333.8 4563.5 2565.9 1075.3 301.6 
179.2 0.0 
113.6 122.4 135.5 153.0 174.8 214.2 301.6 441.5 712.5 1084.0 1525.5 1993.2 2509.0 3029.2 3575.6 4126.4 4655.3 5201.7 5721.8 6224.5 
6753.4 7378.5 8204.6 9284.3 10678.7 12414.1 13209.6 13454.4 13113.5 11526.7 9345.5 7194.9 5109.9 3330.8 1477.4 489.6 
205.4 0.0 
113.6 122.4 126.8 135.5 139.9 153.0 166.1 192.3 227.3 288.5 389.0 537.7 743.1 1036.0 1376.9 1757.2 2168.1 2653.3 3173.5 3759.2 4393.0 5136.1 
6019.1 7076.9 8296.4 9599.0 10390.2 10897.3 11705.9 11277.6 9345.5 6478.0 3903.4 2050.1 861.1 253.5 166.1 0.0 
113.6 118.0 118.0 118.0 122.4 122.4 122.4 126.8 122.4 126.8 126.8 131.1 139.9 148.6 174.8 201.1 240.4 292.9 362.8 463.3 590.1 782.4 1040.3 1451.2 
2124.4 3313.3 4327.4 4961.3 5857.3 5009.3 3658.7 2570.2 1691.6 874.2 253.5 61.2 17.5 0.0 
113.6 113.6 113.6 109.3 109.3 109.3 109.3 104.9 100.5 100.5 100.5 100.5 96.2 91.8 91.8 91.8 96.2 104.9 113.6 126.8 144.2 157.4 179.2 209.8 275.4 467.7 
699.4 922.3 1503.7 1595.5 1127.8 686.3 397.8 183.6 74.3 30.6 13.1 0.0 
113.6 109.3 109.3 104.9 100.5 100.5 96.2 91.8 87.4 87.4 83.1 78.7 74.3 69.9 61.2 56.8 52.5 52.5 52.5 52.5 52.5 52.5 48.1 48.1 39.3 35.0 35.0 
35.0 43.7 52.5 39.3 35.0 35.0 26.2 17.5 13.1 13.1 0.0 
113.6 104.9 100.5 91.8 87.4 83.1 78.7 69.9 65.6 56.8 48.1 43.7 35.0 30.6 26.2 21.9 17.5 17.5 13.1 8.7 8.7 8.7 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 4.4 
4.4 8.7 8.7 8.7 0.0 
113.6 100.5 91.8 83.1 74.3 69.9 61.2 52.5 43.7 35.0 30.6 21.9 17.5 13.1 8.7 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
8.7 8.7 0.0 
113.6 96.2 83.1 74.3 65.6 52.5 48.1 39.3 30.6 21.9 17.5 8.7 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
8.7 0.0 
113.6 91.8 78.7 65.6 56.8 48.1 35.0 26.2 21.9 13.1 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 
4.4 0.0 
113.6 91.8 74.3 61.2 48.1 39.3 30.6 21.9 17.5 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 
0.0 
113.6 87.4 74.3 56.8 48.1 39.3 26.2 17.5 13.1 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.6 91.8 74.3 56.8 48.1 35.0 26.2 21.9 13.1 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.6 91.8 74.3 61.2 48.1 35.0 30.6 21.9 17.5 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.6 91.8 74.3 61.2 48.1 35.0 30.6 21.9 17.5 13.1 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
